Knurled nuts quick-acting steel or stainless steel (K0139) (K0139.106)

Knurled nuts quick-acting steel or stainless steel (K0139) K0139.106

Product Details:

Manufacturer part number: K0139.106

Brand: KIPP

Price: 6.99

Delivery time: 4 Days


Technical Data:

D=thread (M): 6

Main material: Stainless steel

Steel code: 1.4404

Surface finish body: bright

D1=Outside diameter: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0139.106

Part Number
K0139.106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material Steel code Surface finish body D1=Outside diameter
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
K
(mm)

6.99 €

1 4 Days 6Stainless steel1.4404bright24166.21410

Loading...

  1. 1

This page is Knurled nuts quick-acting steel or stainless steel (K0139), part number K0139.106.
You can find the detail information about specifications and dimensions on part number K0139.106.

Variation of this product

Part Number
K0139.08
K0139.10
K0139.104
K0139.108
K0139.110
K0139.112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Main material Steel code Surface finish body D1=Outside diameter
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
K
(mm)

6.69 €

1 4 Days 8High carbon steel-black oxidised30208.21712

7.60 €

1 4 Days 10High carbon steel-black oxidised362810.32014

5.57 €

1 4 Days 4Stainless steel1.4404bright20144.2128

9.59 €

1 4 Days 8Stainless steel1.4404bright30208.21712

11.64 €

1 4 Days 10Stainless steel1.4404bright362810.32014

14.97 €

1 4 Days 12Stainless steel1.4404bright403212.32416

Tech Support