Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0692.03216
Part Number
|
---|
K0692.03216 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.27 € | 1 | 4 Days | High carbon steel | M16 | 9 | 17.5 | M40x1.5 | 58 | 86 | 54 | 2.5 | 6 | 210 |
Loading...
This page is Levelling sets high version (K0692), part number K0692.03216.
You can find the detail information about specifications and dimensions on part number K0692.03216.
Part Number |
---|
K0692.015051 |
K0692.01506 |
K0692.015061 |
K0692.032161 |
K0692.03220 |
K0692.032201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.98 € | 1 | 4 Days | Stainless steel | M5 | 5 | 5.5 | M15x1 | 25 | 43 | 28 | 2 | 4 | 27.1 | ||
34.94 € | 1 | 4 Days | High carbon steel | M6 | 5 | 6.6 | M15x1 | 25 | 43 | 28 | 2 | 4 | 40 | ||
55.98 € | 1 | 4 Days | Stainless steel | M6 | 5 | 6.6 | M15x1 | 25 | 43 | 28 | 2 | 4 | 27.1 | ||
94.77 € | 1 | 4 Days | Stainless steel | M16 | 9 | 17.5 | M40x1.5 | 58 | 86 | 54 | 2.5 | 6 | 148 | ||
48.27 € | 1 | 4 Days | High carbon steel | M20 | 9 | 22 | M40x1.5 | 58 | 86 | 54 | 2.5 | 6 | 210 | ||
94.77 € | 1 | 4 Days | Stainless steel | M20 | 9 | 22 | M40x1.5 | 58 | 86 | 54 | 2.5 | 6 | 148 |