Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0692.04030
Part Number
|
---|
K0692.04030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.28 € | 1 | 4 Days | High carbon steel | M30 | 11 | 33 | M50x1.5 | 70 | 106 | 66 | 2.5 | 6 | 330 |
Loading...
This page is Levelling sets high version (K0692), part number K0692.04030.
You can find the detail information about specifications and dimensions on part number K0692.04030.
Part Number |
---|
K0692.015041 |
K0692.01505 |
K0692.015051 |
K0692.01506 |
K0692.015061 |
K0692.040301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.98 € | 1 | 4 Days | Stainless steel | M4 | 5 | 4.5 | M15x1 | 25 | 43 | 28 | 2 | 4 | 27.1 | ||
34.94 € | 1 | 4 Days | High carbon steel | M5 | 5 | 5.5 | M15x1 | 25 | 43 | 28 | 2 | 4 | 40 | ||
55.98 € | 1 | 4 Days | Stainless steel | M5 | 5 | 5.5 | M15x1 | 25 | 43 | 28 | 2 | 4 | 27.1 | ||
34.94 € | 1 | 4 Days | High carbon steel | M6 | 5 | 6.6 | M15x1 | 25 | 43 | 28 | 2 | 4 | 40 | ||
55.98 € | 1 | 4 Days | Stainless steel | M6 | 5 | 6.6 | M15x1 | 25 | 43 | 28 | 2 | 4 | 27.1 | ||
167.21 € | 1 | 4 Days | Stainless steel | M30 | 11 | 33 | M50x1.5 | 70 | 106 | 66 | 2.5 | 6 | 225 |