Levelling sets high version (K0692) (Part Numbers - CAD Download)

Levelling sets high version (K0692)
· For mounting motors, aggregates, drive elements and production lines

· Long travel 15 mm to 40 mm

· Special sizes available on request

· Accessory: K0691 Spherical levelling washers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0692.01504
K0692.01505
K0692.01506
K0692.015041
K0692.015051
K0692.015061
K0692.02006
K0692.02008
K0692.020061
K0692.020081
K0692.02010
K0692.020101
K0692.02510
K0692.025101
K0692.02512
K0692.02516
K0692.025121
K0692.025161
K0692.03216
K0692.032161
K0692.03220
K0692.032201
K0692.03224
K0692.032241
K0692.04020
K0692.040201
K0692.04024
K0692.040241
K0692.04030
K0692.040301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=Internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

34.94 €

1 4 Days High carbon steelM454.5M15x12543282440

34.94 €

1 4 Days High carbon steelM555.5M15x12543282440

34.94 €

1 4 Days High carbon steelM656.6M15x12543282440

55.98 €

1 4 Days Stainless steelM454.5M15x12543282427.1

55.98 €

1 4 Days Stainless steelM555.5M15x12543282427.1

55.98 €

1 4 Days Stainless steelM656.6M15x12543282427.1

38.31 €

1 4 Days High carbon steelM666.6M20x13255352465

38.31 €

1 4 Days High carbon steelM869M20x13255352465

65.29 €

1 4 Days Stainless steelM666.6M20x13255352443.4

65.29 €

1 4 Days Stainless steelM869M20x13255352443.4

38.31 €

1 4 Days High carbon steelM10611M20x13255352465

65.29 €

1 4 Days Stainless steelM10611M20x13255352443.4

40.50 €

1 4 Days High carbon steelM10711M30x1.545674225120

76.26 €

1 4 Days Stainless steelM10711M30x1.54567422584

40.50 €

1 4 Days High carbon steelM12713.5M30x1.545674225120

40.50 €

1 4 Days High carbon steelM16717.5M30x1.545674225120

76.26 €

1 4 Days Stainless steelM12713.5M30x1.54567422584

76.26 €

1 4 Days Stainless steelM16717.5M30x1.54567422584

48.27 €

1 4 Days High carbon steelM16917.5M40x1.55886542.56210

94.77 €

1 4 Days Stainless steelM16917.5M40x1.55886542.56148

48.27 €

1 4 Days High carbon steelM20922M40x1.55886542.56210

94.77 €

1 4 Days Stainless steelM20922M40x1.55886542.56148

48.27 €

1 4 Days High carbon steelM24926M40x1.55886542.56210

94.77 €

1 4 Days Stainless steelM24926M40x1.55886542.56148

95.98 €

1 4 Days High carbon steelM201122M50x1.570106662.56330

167.21 €

1 4 Days Stainless steelM201122M50x1.570106662.56225

92.28 €

1 4 Days High carbon steelM241126M50x1.570106662.56330

167.21 €

1 4 Days Stainless steelM241126M50x1.570106662.56225

92.28 €

1 4 Days High carbon steelM301133M50x1.570106662.56330

167.21 €

1 4 Days Stainless steelM301133M50x1.570106662.56225

Loading...

  1. 1

Tech Support