Levelling sets low version (K0694) (K0694.0405)

Levelling sets low version (K0694) K0694.0405

Product Details:

Manufacturer part number: K0694.0405

Brand: KIPP

Price: 33.73

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

for screw: M5

B: 5 mm

D=Internal diameter: 5.5 mm

D1: M15x1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0694.0405

Part Number
K0694.0405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=Internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

33.73 €

1 4 Days High carbon steelM555.5M15x12519152440

Loading...

  1. 1

This page is Levelling sets low version (K0694), part number K0694.0405.
You can find the detail information about specifications and dimensions on part number K0694.0405.

Variation of this product

Part Number
K0694.0404
K0694.04041
K0694.04051
K0694.0406
K0694.04061
K0694.0506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material for screw B
(mm)
D=Internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

33.73 €

1 4 Days High carbon steelM454.5M15x12519152440

40.50 €

1 4 Days Stainless steelM454.5M15x12519152427.1

40.50 €

1 4 Days Stainless steelM555.5M15x12519152427.1

33.73 €

1 4 Days High carbon steelM656.6M15x12519152440

40.50 €

1 4 Days Stainless steelM656.6M15x12519152427.1

35.75 €

1 4 Days High carbon steelM666.6M20x13223182465

Tech Support