Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0057.3224
Part Number
|
---|
K0057.3224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.81 € | 1 | 4 Days | High carbon steel | M24 | 9 | 26 | M40x1.5 | 58 | 102 | 70 | 2.5 | 6 | 210 |
Loading...
α | 4° |
---|
This page is Levelling sets spherical washer (K0057), part number K0057.3224.
You can find the detail information about specifications and dimensions on part number K0057.3224.
Part Number |
---|
K0057.20061 |
K0057.2008 |
K0057.20081 |
K0057.32241 |
K0057.4020 |
K0057.40201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.30 € | 1 | 4 Days | Stainless steel | M6 | 6 | 6.6 | M20x1 | 32 | 63 | 43 | 2 | 4 | 43.4 | ||
61.16 € | 1 | 4 Days | High carbon steel | M8 | 6 | 9 | M20x1 | 32 | 63 | 43 | 2 | 4 | 65 | ||
77.30 € | 1 | 4 Days | Stainless steel | M8 | 6 | 9 | M20x1 | 32 | 63 | 43 | 2 | 4 | 43.4 | ||
132.14 € | 1 | 4 Days | Stainless steel | M24 | 9 | 26 | M40x1.5 | 58 | 102 | 70 | 2.5 | 6 | 148 | ||
116.36 € | 1 | 4 Days | High carbon steel | M20 | 11 | 22 | M50x1.5 | 70 | 123 | 83 | 2.5 | 6 | 330 | ||
203.24 € | 1 | 4 Days | Stainless steel | M20 | 11 | 22 | M50x1.5 | 70 | 123 | 83 | 2.5 | 6 | 225 |