Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0695.07121
Part Number
|
---|
K0695.07121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.16 € | 1 | 4 Days | Stainless steel | M12 | 7 | 13.5 | M30x1.5 | 45 | 41 | 34 | 2 | 5 | 84 |
Loading...
α | 4° |
---|
This page is Levelling sets spherical washer (K0695), part number K0695.07121.
You can find the detail information about specifications and dimensions on part number K0695.07121.
Part Number |
---|
K0695.05061 |
K0695.0508 |
K0695.05081 |
K0695.0716 |
K0695.07161 |
K0695.0916 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.29 € | 1 | 4 Days | Stainless steel | M6 | 6 | 6.6 | M20x1 | 32 | 31 | 26 | 2 | 4 | 43.4 | ||
48.53 € | 1 | 4 Days | High carbon steel | M8 | 6 | 9 | M20x1 | 32 | 31 | 26 | 2 | 4 | 65 | ||
66.29 € | 1 | 4 Days | Stainless steel | M8 | 6 | 9 | M20x1 | 32 | 31 | 26 | 2 | 4 | 43.4 | ||
53.66 € | 1 | 4 Days | High carbon steel | M16 | 7 | 17.5 | M30x1.5 | 45 | 41 | 34 | 2 | 5 | 120 | ||
83.16 € | 1 | 4 Days | Stainless steel | M16 | 7 | 17.5 | M30x1.5 | 45 | 41 | 34 | 2 | 5 | 84 | ||
71.35 € | 1 | 4 Days | High carbon steel | M16 | 9 | 17.5 | M40x1.5 | 58 | 53 | 44 | 2.5 | 6 | 210 |