Levelling sets spherical washer (K0695) (K0695.0406)

Levelling sets spherical washer (K0695) K0695.0406

Product Details:

Manufacturer part number: K0695.0406

Brand: KIPP

Price: 45.76

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

for screw: M6

B: 5 mm

D=internal diameter: 6.6 mm

D1: M15x1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0695.0406

Part Number
K0695.0406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

45.76 €

1 4 Days High carbon steelM656.6M15x12526222440

Loading...

  1. 1

Basic information

α

This page is Levelling sets spherical washer (K0695), part number K0695.0406.
You can find the detail information about specifications and dimensions on part number K0695.0406.

Variation of this product

Part Number
K0695.04061
K0695.0506
K0695.05061
K0695.0508
K0695.05081
K0695.0510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

59.89 €

1 4 Days Stainless steelM656.6M15x12526222427.1

48.53 €

1 4 Days High carbon steelM666.6M20x13231262465

66.29 €

1 4 Days Stainless steelM666.6M20x13231262443.4

48.53 €

1 4 Days High carbon steelM869M20x13231262465

66.29 €

1 4 Days Stainless steelM869M20x13231262443.4

48.53 €

1 4 Days High carbon steelM10611M20x13231262465

Tech Support