Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0115.04061
Part Number
|
---|
K0115.04061 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.70 € | 1 | 4 Days | Stainless steel | M6 | 5 | 6.6 | M15x1 | 25 | 31 | 27 | 2 | 4 | 27.1 |
Loading...
α | 4° |
---|
This page is Levelling sets spherical washer with locknut (K0115), part number K0115.04061.
You can find the detail information about specifications and dimensions on part number K0115.04061.
Part Number |
---|
K0115.0406 |
K0115.0506 |
K0115.05061 |
K0115.0508 |
K0115.05081 |
K0115.0510 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.73 € | 1 | 4 Days | High carbon steel | M6 | 5 | 6.6 | M15x1 | 25 | 31 | 27 | 2 | 4 | 40 | ||
65.31 € | 1 | 4 Days | High carbon steel | M6 | 6 | 6.6 | M20x1 | 32 | 37 | 32 | 2 | 4 | 65 | ||
90.80 € | 1 | 4 Days | Stainless steel | M6 | 6 | 6.6 | M20x1 | 32 | 37 | 32 | 2 | 4 | 43.4 | ||
65.31 € | 1 | 4 Days | High carbon steel | M8 | 6 | 9 | M20x1 | 32 | 37 | 32 | 2 | 4 | 65 | ||
90.80 € | 1 | 4 Days | Stainless steel | M8 | 6 | 9 | M20x1 | 32 | 37 | 32 | 2 | 4 | 43.4 | ||
65.31 € | 1 | 4 Days | High carbon steel | M10 | 6 | 11 | M20x1 | 32 | 37 | 32 | 2 | 4 | 65 |