Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0115.0924
Part Number
|
---|
K0115.0924 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.24 € | 1 | 4 Days | High carbon steel | M24 | 9 | 26 | M40x1.5 | 58 | 62 | 53 | 2.5 | 6 | 210 |
Loading...
α | 4° |
---|
This page is Levelling sets spherical washer with locknut (K0115), part number K0115.0924.
You can find the detail information about specifications and dimensions on part number K0115.0924.
Part Number |
---|
K0115.05061 |
K0115.0508 |
K0115.05081 |
K0115.09241 |
K0115.1020 |
K0115.10201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.80 € | 1 | 4 Days | Stainless steel | M6 | 6 | 6.6 | M20x1 | 32 | 37 | 32 | 2 | 4 | 43.4 | ||
65.31 € | 1 | 4 Days | High carbon steel | M8 | 6 | 9 | M20x1 | 32 | 37 | 32 | 2 | 4 | 65 | ||
90.80 € | 1 | 4 Days | Stainless steel | M8 | 6 | 9 | M20x1 | 32 | 37 | 32 | 2 | 4 | 43.4 | ||
155.33 € | 1 | 4 Days | Stainless steel | M24 | 9 | 26 | M40x1.5 | 58 | 62 | 53 | 2.5 | 6 | 148 | ||
129.31 € | 1 | 4 Days | High carbon steel | M20 | 11 | 22 | M50x1.5 | 70 | 71 | 61 | 2.5 | 6 | 330 | ||
231.05 € | 1 | 4 Days | Stainless steel | M20 | 11 | 22 | M50x1.5 | 70 | 71 | 61 | 2.5 | 6 | 225 |