Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.73 € | 1 | 4 Days | High carbon steel | M6 | 5 | 6.6 | M15x1 | 25 | 31 | 27 | 2 | 4 | 40 | ||
87.70 € | 1 | 4 Days | Stainless steel | M6 | 5 | 6.6 | M15x1 | 25 | 31 | 27 | 2 | 4 | 27.1 | ||
65.31 € | 1 | 4 Days | High carbon steel | M6 | 6 | 6.6 | M20x1 | 32 | 37 | 32 | 2 | 4 | 65 | ||
90.80 € | 1 | 4 Days | Stainless steel | M6 | 6 | 6.6 | M20x1 | 32 | 37 | 32 | 2 | 4 | 43.4 | ||
65.31 € | 1 | 4 Days | High carbon steel | M8 | 6 | 9 | M20x1 | 32 | 37 | 32 | 2 | 4 | 65 | ||
90.80 € | 1 | 4 Days | Stainless steel | M8 | 6 | 9 | M20x1 | 32 | 37 | 32 | 2 | 4 | 43.4 | ||
65.31 € | 1 | 4 Days | High carbon steel | M10 | 6 | 11 | M20x1 | 32 | 37 | 32 | 2 | 4 | 65 | ||
90.80 € | 1 | 4 Days | Stainless steel | M10 | 6 | 11 | M20x1 | 32 | 37 | 32 | 2 | 4 | 43.4 | ||
71.75 € | 1 | 4 Days | High carbon steel | M10 | 7 | 11 | M30x1.5 | 45 | 48 | 41 | 2 | 5 | 120 | ||
98.80 € | 1 | 4 Days | Stainless steel | M10 | 7 | 11 | M30x1.5 | 45 | 48 | 41 | 2 | 5 | 84 | ||
71.75 € | 1 | 4 Days | High carbon steel | M12 | 7 | 13.5 | M30x1.5 | 45 | 48 | 41 | 2 | 5 | 120 | ||
98.80 € | 1 | 4 Days | Stainless steel | M12 | 7 | 13.5 | M30x1.5 | 45 | 48 | 41 | 2 | 5 | 84 | ||
71.75 € | 1 | 4 Days | High carbon steel | M16 | 7 | 17.5 | M30x1.5 | 45 | 48 | 41 | 2 | 5 | 120 | ||
98.80 € | 1 | 4 Days | Stainless steel | M16 | 7 | 17.5 | M30x1.5 | 45 | 48 | 41 | 2 | 5 | 84 | ||
98.24 € | 1 | 4 Days | High carbon steel | M16 | 9 | 17.5 | M40x1.5 | 58 | 62 | 53 | 2.5 | 6 | 210 | ||
155.33 € | 1 | 4 Days | Stainless steel | M16 | 9 | 17.5 | M40x1.5 | 58 | 62 | 53 | 2.5 | 6 | 148 | ||
98.24 € | 1 | 4 Days | High carbon steel | M20 | 9 | 22 | M40x1.5 | 58 | 62 | 53 | 2.5 | 6 | 210 | ||
155.33 € | 1 | 4 Days | Stainless steel | M20 | 9 | 22 | M40x1.5 | 58 | 62 | 53 | 2.5 | 6 | 148 | ||
98.24 € | 1 | 4 Days | High carbon steel | M24 | 9 | 26 | M40x1.5 | 58 | 62 | 53 | 2.5 | 6 | 210 | ||
155.33 € | 1 | 4 Days | Stainless steel | M24 | 9 | 26 | M40x1.5 | 58 | 62 | 53 | 2.5 | 6 | 148 | ||
129.31 € | 1 | 4 Days | High carbon steel | M20 | 11 | 22 | M50x1.5 | 70 | 71 | 61 | 2.5 | 6 | 330 | ||
231.05 € | 1 | 4 Days | Stainless steel | M20 | 11 | 22 | M50x1.5 | 70 | 71 | 61 | 2.5 | 6 | 225 | ||
129.31 € | 1 | 4 Days | High carbon steel | M24 | 11 | 26 | M50x1.5 | 70 | 71 | 61 | 2.5 | 6 | 330 | ||
231.05 € | 1 | 4 Days | Stainless steel | M24 | 11 | 26 | M50x1.5 | 70 | 71 | 61 | 2.5 | 6 | 225 | ||
129.31 € | 1 | 4 Days | High carbon steel | M30 | 11 | 33 | M50x1.5 | 70 | 71 | 61 | 2.5 | 6 | 330 | ||
231.05 € | 1 | 4 Days | Stainless steel | M30 | 11 | 33 | M50x1.5 | 70 | 71 | 61 | 2.5 | 6 | 225 | ||
157.44 € | 1 | 4 Days | High carbon steel | M24 | 11 | 26 | M60x2 | 80 | 79 | 67 | 3 | 7 | 495 | ||
261.87 € | 1 | 4 Days | Stainless steel | M24 | 11 | 26 | M60x2 | 80 | 79 | 67 | 3 | 7 | 323 | ||
157.44 € | 1 | 4 Days | High carbon steel | M30 | 11 | 33 | M60x2 | 80 | 79 | 67 | 3 | 7 | 495 | ||
261.87 € | 1 | 4 Days | Stainless steel | M30 | 11 | 33 | M60x2 | 80 | 79 | 67 | 3 | 7 | 323 |
Loading...
α | 4° |
---|