Levelling sets spherical washer with locknut (K0119) (Part Numbers - CAD Download)

Levelling sets spherical washer with locknut (K0119)
· For mounting motors, aggregates, drive elements and production lines

· Exact alignment when mounting on inclined surfaces

· Swivel angle up to 4°

· Locknut secures a prescribed adjustment

· Long travel 15 mm to 39 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0119.1006
K0119.10061
K0119.1406
K0119.1408
K0119.14061
K0119.14081
K0119.1410
K0119.14101
K0119.1810
K0119.18101
K0119.1812
K0119.1816
K0119.18121
K0119.18161
K0119.2316
K0119.23161
K0119.2320
K0119.23201
K0119.2324
K0119.23241
K0119.2920
K0119.29201
K0119.2924
K0119.29241
K0119.2930
K0119.29301
K0119.3924
K0119.39241
K0119.3930
K0119.39301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

75.11 €

1 4 Days High carbon steelM656.6M15x12550402440

83.55 €

1 4 Days Stainless steelM656.6M15x12550402427.1

83.21 €

1 4 Days High carbon steelM666.6M20x13263492465

83.21 €

1 4 Days High carbon steelM869M20x13263492465

93.98 €

1 4 Days Stainless steelM666.6M20x13263492443.4

93.98 €

1 4 Days Stainless steelM869M20x13263492443.4

83.21 €

1 4 Days High carbon steelM10611M20x13263492465

91.33 €

1 4 Days Stainless steelM10611M20x13263492443.4

93.36 €

1 4 Days High carbon steelM10711M30x1.545796125120

104.42 €

1 4 Days Stainless steelM10711M30x1.54579612584

93.36 €

1 4 Days High carbon steelM12713.5M30x1.545796125120

93.36 €

1 4 Days High carbon steelM16717.5M30x1.545796125120

104.42 €

1 4 Days Stainless steelM12713.5M30x1.54579612584

104.42 €

1 4 Days Stainless steelM16717.5M30x1.54579612584

114.85 €

1 4 Days High carbon steelM16917.5M40x1.558102792.56210

137.48 €

1 4 Days Stainless steelM16917.5M40x1.558102792.56148

114.85 €

1 4 Days High carbon steelM20922M40x1.558102792.56210

137.48 €

1 4 Days Stainless steelM20922M40x1.558102792.56148

114.85 €

1 4 Days High carbon steelM24926M40x1.558102792.56210

137.48 €

1 4 Days Stainless steelM24926M40x1.558102792.56148

152.44 €

1 4 Days High carbon steelM201122M50x1.570123942.56330

215.45 €

1 4 Days Stainless steelM201122M50x1.570123942.56225

152.44 €

1 4 Days High carbon steelM241126M50x1.570123942.56330

215.45 €

1 4 Days Stainless steelM241126M50x1.570123942.56225

152.44 €

1 4 Days High carbon steelM301133M50x1.570123942.56330

215.45 €

1 4 Days Stainless steelM301133M50x1.570123942.56225

208.83 €

1 4 Days High carbon steelM241126M60x28014410537495

297.59 €

1 4 Days Stainless steelM241126M60x28014410537323

208.83 €

1 4 Days High carbon steelM301133M60x28014410537495

297.59 €

1 4 Days Stainless steelM301133M60x28014410537323

Loading...

  1. 1

Basic information

α

Tech Support