Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0097.10241
Part Number
|
---|
K0097.10241 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.31 € | 1 | 4 Days | Stainless steel | M24 | 11 | 26 | M50x1.5 | 70 | 54 | 44 | 2.5 | 6 | 225 |
Loading...
α | 4° |
---|