Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0097.04061
Part Number
|
---|
K0097.04061 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.11 € | 1 | 4 Days | Stainless steel | M6 | 5 | 6.6 | M15x1 | 25 | 24 | 20 | 2 | 4 | 27.1 |
Loading...
α | 4° |
---|
This page is Levelling sets with locknut (K0097), part number K0097.04061.
You can find the detail information about specifications and dimensions on part number K0097.04061.
Part Number |
---|
K0097.0405 |
K0097.04051 |
K0097.0406 |
K0097.0506 |
K0097.05061 |
K0097.0508 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.00 € | 1 | 4 Days | High carbon steel | M5 | 5 | 5.5 | M15x1 | 25 | 24 | 20 | 2 | 4 | 40 | ||
62.11 € | 1 | 4 Days | Stainless steel | M5 | 5 | 5.5 | M15x1 | 25 | 24 | 20 | 2 | 4 | 27.1 | ||
45.00 € | 1 | 4 Days | High carbon steel | M6 | 5 | 6.6 | M15x1 | 25 | 24 | 20 | 2 | 4 | 40 | ||
49.16 € | 1 | 4 Days | High carbon steel | M6 | 6 | 6.6 | M20x1 | 32 | 29 | 24 | 2 | 4 | 65 | ||
69.08 € | 1 | 4 Days | Stainless steel | M6 | 6 | 6.6 | M20x1 | 32 | 29 | 24 | 2 | 4 | 43.4 | ||
50.59 € | 1 | 4 Days | High carbon steel | M8 | 6 | 9 | M20x1 | 32 | 29 | 24 | 2 | 4 | 65 |