Levelling sets with locknut (K0097) (K0097.0404)

Levelling sets with locknut (K0097) K0097.0404

Product Details:

Manufacturer part number: K0097.0404

Brand: KIPP

Price: 45.00

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

for screw: M4

B: 5 mm

D=internal diameter: 4.5 mm

D1: M15x1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0097.0404

Part Number
K0097.0404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

45.00 €

1 4 Days High carbon steelM454.5M15x12524202440

Loading...

  1. 1

Basic information

α

This page is Levelling sets with locknut (K0097), part number K0097.0404.
You can find the detail information about specifications and dimensions on part number K0097.0404.

Variation of this product

Part Number
K0097.04041
K0097.0405
K0097.04051
K0097.0406
K0097.04061
K0097.0506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

62.11 €

1 4 Days Stainless steelM454.5M15x12524202427.1

45.00 €

1 4 Days High carbon steelM555.5M15x12524202440

62.11 €

1 4 Days Stainless steelM555.5M15x12524202427.1

45.00 €

1 4 Days High carbon steelM656.6M15x12524202440

62.11 €

1 4 Days Stainless steelM656.6M15x12524202427.1

49.16 €

1 4 Days High carbon steelM666.6M20x13229242465

Tech Support