Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0693.014081
Part Number
|
---|
K0693.014081 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.94 € | 1 | 4 Days | Stainless steel | M8 | 6 | 9 | M20x1 | 32 | 55 | 41 | 2 | 4 | 43.4 |
Loading...
This page is Levelling sets with locknut (K0693), part number K0693.014081.
You can find the detail information about specifications and dimensions on part number K0693.014081.
Part Number |
---|
K0693.010051 |
K0693.01006 |
K0693.010061 |
K0693.01410 |
K0693.014101 |
K0693.01810 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.30 € | 1 | 4 Days | Stainless steel | M5 | 5 | 5.5 | M15x1 | 25 | 43 | 33 | 2 | 4 | 27.1 | ||
42.87 € | 1 | 4 Days | High carbon steel | M6 | 5 | 6.6 | M15x1 | 25 | 43 | 33 | 2 | 4 | 40 | ||
67.30 € | 1 | 4 Days | Stainless steel | M6 | 5 | 6.6 | M15x1 | 25 | 43 | 33 | 2 | 4 | 27.1 | ||
46.55 € | 1 | 4 Days | High carbon steel | M10 | 6 | 11 | M20x1 | 32 | 55 | 41 | 2 | 4 | 65 | ||
77.94 € | 1 | 4 Days | Stainless steel | M10 | 6 | 11 | M20x1 | 32 | 55 | 41 | 2 | 4 | 43.4 | ||
50.26 € | 1 | 4 Days | High carbon steel | M10 | 7 | 11 | M30x1.5 | 45 | 67 | 49 | 2 | 5 | 120 |