Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0693.02920
Part Number
|
---|
K0693.02920 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.26 € | 1 | 4 Days | High carbon steel | M20 | 11 | 22 | M50x1.5 | 70 | 106 | 77 | 2.5 | 6 | 330 |
Loading...
This page is Levelling sets with locknut (K0693), part number K0693.02920.
You can find the detail information about specifications and dimensions on part number K0693.02920.
Part Number |
---|
K0693.010051 |
K0693.01006 |
K0693.010061 |
K0693.029201 |
K0693.02924 |
K0693.029241 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.30 € | 1 | 4 Days | Stainless steel | M5 | 5 | 5.5 | M15x1 | 25 | 43 | 33 | 2 | 4 | 27.1 | ||
42.87 € | 1 | 4 Days | High carbon steel | M6 | 5 | 6.6 | M15x1 | 25 | 43 | 33 | 2 | 4 | 40 | ||
67.30 € | 1 | 4 Days | Stainless steel | M6 | 5 | 6.6 | M15x1 | 25 | 43 | 33 | 2 | 4 | 27.1 | ||
209.17 € | 1 | 4 Days | Stainless steel | M20 | 11 | 22 | M50x1.5 | 70 | 106 | 77 | 2.5 | 6 | 225 | ||
119.26 € | 1 | 4 Days | High carbon steel | M24 | 11 | 26 | M50x1.5 | 70 | 106 | 77 | 2.5 | 6 | 330 | ||
209.17 € | 1 | 4 Days | Stainless steel | M24 | 11 | 26 | M50x1.5 | 70 | 106 | 77 | 2.5 | 6 | 225 |