Levelling sets with locknut (K0693) (Part Numbers - CAD Download)

Levelling sets with locknut (K0693)
· For mounting motors, aggregates, drive elements and production lines

· Locknut secures a prescribed adjustment

· Special sizes available on request

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0693.01004
K0693.01005
K0693.01006
K0693.010041
K0693.010051
K0693.010061
K0693.01406
K0693.01408
K0693.014061
K0693.014081
K0693.01410
K0693.014101
K0693.01810
K0693.018101
K0693.01812
K0693.01816
K0693.018121
K0693.018161
K0693.02316
K0693.023161
K0693.02320
K0693.023201
K0693.02324
K0693.023241
K0693.02920
K0693.029201
K0693.02924
K0693.029241
K0693.02930
K0693.029301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for screw B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)
F
(kN)

45.61 €

1 4 Days High carbon steelM454.5M15x12543332440

42.87 €

1 4 Days High carbon steelM555.5M15x12543332440

42.87 €

1 4 Days High carbon steelM656.6M15x12543332440

67.30 €

1 4 Days Stainless steelM454.5M15x12543332427.1

67.30 €

1 4 Days Stainless steelM555.5M15x12543332427.1

67.30 €

1 4 Days Stainless steelM656.6M15x12543332427.1

46.55 €

1 4 Days High carbon steelM666.6M20x13255412465

46.55 €

1 4 Days High carbon steelM869M20x13255412465

77.94 €

1 4 Days Stainless steelM666.6M20x13255412443.4

77.94 €

1 4 Days Stainless steelM869M20x13255412443.4

46.55 €

1 4 Days High carbon steelM10611M20x13255412465

77.94 €

1 4 Days Stainless steelM10611M20x13255412443.4

50.26 €

1 4 Days High carbon steelM10711M30x1.545674925120

91.44 €

1 4 Days Stainless steelM10711M30x1.54567492584

50.26 €

1 4 Days High carbon steelM12713.5M30x1.545674925120

50.26 €

1 4 Days High carbon steelM16717.5M30x1.545674925120

91.44 €

1 4 Days Stainless steelM12713.5M30x1.54567492584

91.44 €

1 4 Days Stainless steelM16717.5M30x1.54567492584

59.23 €

1 4 Days High carbon steelM16917.5M40x1.55886632.56210

114.70 €

1 4 Days Stainless steelM16917.5M40x1.55886632.56148

61.59 €

1 4 Days High carbon steelM20922M40x1.55886632.56210

114.70 €

1 4 Days Stainless steelM20922M40x1.55886632.56148

61.59 €

1 4 Days High carbon steelM24926M40x1.55886632.56210

114.70 €

1 4 Days Stainless steelM24926M40x1.55886632.56148

119.26 €

1 4 Days High carbon steelM201122M50x1.570106772.56330

209.17 €

1 4 Days Stainless steelM201122M50x1.570106772.56225

119.26 €

1 4 Days High carbon steelM241126M50x1.570106772.56330

209.17 €

1 4 Days Stainless steelM241126M50x1.570106772.56225

114.70 €

1 4 Days High carbon steelM301133M50x1.570106772.56330

209.17 €

1 4 Days Stainless steelM301133M50x1.570106772.56225

Loading...

  1. 1

Tech Support