Machine feet Form A (K0687) (K0687.092060)

Machine feet Form A (K0687) K0687.092060

Product Details:

Manufacturer part number: K0687.092060

Brand: KIPP

Price: 35.47

Delivery time: 4 Days


Technical Data:

Version: without shear protection

A: 110 mm

B: 96 mm

D=Plate diameter: 86 mm

D1: M12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0687.092060

Part Number
K0687.092060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version A
(mm)
B
(mm)
D=Plate diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
L
(mm)
Load rating max.
(kN)

35.47 €

1 4 Days without shear protection1109686M1210.2451403

Loading...

  1. 1

Basic information

Main material Steel Component material Elastomer natural rubber Form A

This page is Machine feet Form A (K0687), part number K0687.092060.
You can find the detail information about specifications and dimensions on part number K0687.092060.

Variation of this product

Part Number
K0687.062160
K0687.078060
K0687.078160
K0687.092160
K0687.106060
K0687.106160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version A
(mm)
B
(mm)
D=Plate diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
L
(mm)
Load rating max.
(kN)

37.38 €

1 4 Days with shear protection856662M108.2301101.5

29.65 €

1 4 Days without shear protection1107878M109301281.8

37.38 €

1 4 Days with shear protection1107878M109301281.8

53.84 €

1 4 Days with shear protection1109686M1210.2451403

30.62 €

1 4 Days without shear protection140110106M1212.4391703.6

39.01 €

1 4 Days with shear protection140110106M1212.4391703.6

Tech Support