Cap nut compact in Hygienic DESIGN (K1332) (K1332.04)

Cap nut compact in Hygienic DESIGN (K1332) K1332.04

Product Details:

Manufacturer part number: K1332.04

Brand: KIPP

Price: 2.24

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

D1: 9 mm

B: 0.3 mm

C: 0.8 mm

H: 6.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1332.04

Part Number
K1332.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) D1
(mm)
B
(mm)
C
(mm)
H
(mm)
R1
(mm)
SW=key width
(mm)
T
(mm)
W
(mm)

2.24 €

1 4 Days 490.30.86.5107430

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4404 Surface finish body polished
Main colour polished

This page is Cap nut compact in Hygienic DESIGN (K1332), part number K1332.04.
You can find the detail information about specifications and dimensions on part number K1332.04.

Variation of this product

Part Number
K1332.03
K1332.05
K1332.06
K1332.08
K1332.10
K1332.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) D1
(mm)
B
(mm)
C
(mm)
H
(mm)
R1
(mm)
SW=key width
(mm)
T
(mm)
W
(mm)

2.21 €

1 4 Days 36.80.250.54.958.85.5320

2.37 €

1 4 Days 5100.517168430

2.89 €

1 4 Days 6120.8191610630

3.00 €

1 4 Days 8160.81.6122013830

3.59 €

1 4 Days 1020121432161030

6.97 €

1 4 Days 122412.51635191130

Tech Support