Hex cap nut high style DIN 1587 steel or stainless steel (K1800) (K1800.104)

Hex cap nut high style DIN 1587 steel or stainless steel (K1800) K1800.104

Product Details:

Manufacturer part number: K1800.104

Brand: KIPP

Price: 0.21

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Material: Steel

Steel code: -

Surface finish body: bright

Grade: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1800.104

Part Number
K1800.104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Grade D1
(mm)
T min.
(mm)
H
(mm)
M
(mm)
R
(mm)
SW=key width
(mm)
E
(mm)
W
(mm)
X
(mm)
G
(mm)

0.21 €

1 4 Days 4Steel-bright66.55.2683.23.2577.6621.4-

Loading...

  1. 1

This page is Hex cap nut high style DIN 1587 steel or stainless steel (K1800), part number K1800.104.
You can find the detail information about specifications and dimensions on part number K1800.104.

Variation of this product

Part Number
K1800.105
K1800.106
K1800.108
K1800.110
K1800.112
K1800.114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Material Steel code Surface finish body Grade D1
(mm)
T min.
(mm)
H
(mm)
M
(mm)
R
(mm)
SW=key width
(mm)
E
(mm)
W
(mm)
X
(mm)
G
(mm)

0.21 €

1 4 Days 5Steel-bright67.57.211043.7588.7921.6-

0.31 €

1 4 Days 6Steel-bright69.57.711254.751011.0522-

0.47 €

1 4 Days 8Steel-bright612.510.65156.56.251314.3822.4-

1.08 €

1 4 Days 10Steel-bright61512.651887.51718.923-

1.54 €

1 4 Days 12Steel-bright61715.6522108.51921.13-6.4

2.86 €

1 4 Days 14Steel-bright62017.652511102223.94-7.3

Tech Support