End washers (K0201) (K0201.3)

End washers (K0201) K0201.3

Product Details:

Manufacturer part number: K0201.3

Brand: KIPP

Price: 0.64

Delivery time: 4 Days


Technical Data:

Main colour: natural

Assembly: from the rear

Pull handle: cross section: round

B: 10 mm

D=Fastening hole: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0201.3

Part Number
K0201.3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Assembly Pull handle: cross section B
(mm)
D=Fastening hole D4
(mm)
For=For screws Weight
(kg)
PL Edelstahl RoHS D2
(mm)
D3
(mm)

0.64 €

1 4 Days naturalfrom the rearround10M515M5---10.15.2

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body matt and anodized Version 1 round
Item Cover Plate H(mm) 1 H1(mm) 2

This page is End washers (K0201), part number K0201.3.
You can find the detail information about specifications and dimensions on part number K0201.3.

Variation of this product

Part Number
K0201.1
K0201.4
K0201.5
K0201.6
K0201.7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Assembly Pull handle: cross section B
(mm)
D=Fastening hole D4
(mm)
For=For screws Weight
(kg)
PL Edelstahl RoHS D2
(mm)
D3
(mm)

0.86 €

1 4 Days blackfrom the rearround10M515M5---10.15.2

0.89 €

1 4 Days black---M412.5M40.0005falsetrue8.14.2

0.48 €

1 4 Days natural---M412.5M40.0005falsetrue8.14.2

0.84 €

1 4 Days black---M617M60.0005falsetrue12.16.2

0.63 €

1 4 Days natural---M617M60.0005falsetrue12.16.2

Tech Support