Manufacturer part number: K0130.2001
Brand: KIPP
Price: 60.47 €
Delivery time: 4 Days
Hole spacing: 160 mm
Main colour: natural anodized
Form: A
L=Length: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0130.2001
Main Body Material | Aluminum | Load capacity(N) | 1000 | Component material | Thermoplastic |
---|---|---|---|---|---|
D=Fastening hole | M8 | H=Height(mm) | 61.5 | T(mm) | 66.5 |
This page is Ledge handles (K0130), part number K0130.2001.
You can find the detail information about specifications and dimensions on part number K0130.2001.
Part Number |
---|
K0130.1501 |
K0130.1502 |
K0130.2002 |
K0130.2501 |
K0130.2502 |
K0130.3001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Main colour | Form | L=Length (mm) |
---|---|---|---|---|---|---|---|---|
53.05 € | 1 | 4 Days | 110 | natural anodized | A | 150 | ||
55.15 € | 1 | 4 Days | 110 | black anodised | B | 150 | ||
63.03 € | 1 | 4 Days | 160 | black anodised | B | 200 | ||
68.14 € | 1 | 4 Days | 210 | natural anodized | A | 250 | ||
75.00 € | 1 | 4 Days | 210 | black anodised | B | 250 | ||
75.57 € | 1 | 4 Days | 260 | natural anodized | A | 300 |