Manufacturer part number: K0232.10452
Brand: KIPP
Price: 7.64 €
Delivery time: 4 Days
Hole spacing: 45 mm
Main colour: black anodised
L=Length: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0232.10452
Main Body Material | Aluminum | Load capacity(N) | 200 | Form | A |
---|---|---|---|---|---|
D=Fastening hole | M4 | H=Height(mm) | 16 | T(mm) | 22 |
This page is Ledge handles, Form A (K0232), part number K0232.10452.
You can find the detail information about specifications and dimensions on part number K0232.10452.
Part Number |
---|
K0232.10301 |
K0232.10302 |
K0232.10451 |
K0232.10701 |
K0232.10702 |
K0232.10901 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|---|
6.56 € | 1 | 4 Days | 30 | natural anodized | 45 | ||
7.25 € | 1 | 4 Days | 30 | black anodised | 45 | ||
6.98 € | 1 | 4 Days | 45 | natural anodized | 60 | ||
7.59 € | 1 | 4 Days | 70 | natural anodized | 85 | ||
8.36 € | 1 | 4 Days | 70 | black anodised | 85 | ||
8.10 € | 1 | 4 Days | 90 | natural anodized | 105 |