Ledge handles, Form A (K0234)

Ledge handles, Form A (K0234)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Mounted: from the rear

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0234.086061
K0234.086063
K0234.100061
K0234.100063
K0234.120061
K0234.120063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour L=Length
(mm)

37.46 €

1 4 Days black anodised106

36.08 €

1 4 Days natural anodised106

39.81 €

1 4 Days black anodised120

38.28 €

1 4 Days natural anodised120

43.13 €

1 4 Days black anodised140

41.41 €

1 4 Days natural anodised140

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Form A
D=Fastening hole M6 H=Height(mm) 59 T(mm) 50

Tech Support