Manufacturer part number: K0234.086053
Brand: KIPP
Price: 36.08 €
Delivery time: 4 Days
Main colour: natural anodised
L=Length: 106 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0234.086053
Main Body Material | Aluminum | Load capacity(N) | 500 | Form | B |
---|---|---|---|---|---|
D=Fastening hole(mm) | 5.5 | H=Height(mm) | 59 | T(mm) | 50 |
This page is Ledge handles, Form B (K0234), part number K0234.086053.
You can find the detail information about specifications and dimensions on part number K0234.086053.
Part Number |
---|
K0234.086051 |
K0234.100051 |
K0234.100053 |
K0234.120051 |
K0234.120053 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|
37.46 € | 1 | 4 Days | black anodised | 106 | ||
39.81 € | 1 | 4 Days | black anodised | 120 | ||
38.28 € | 1 | 4 Days | natural anodised | 120 | ||
43.13 € | 1 | 4 Days | black anodised | 140 | ||
41.41 € | 1 | 4 Days | natural anodised | 140 |