Mounting bracket (K1018) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1018.08301
K1018.08302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Form

12.95 €

1 4 Days natural anodisedA

12.95 €

1 4 Days black anodisedB

Loading...

  1. 1

Basic information

Main Body Material Aluminum B(mm) 36 D=Fastening hole M8
H(mm) 68

Tech Support