• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Plastic pull handles, oval (K1458) (K1458.31200621)

Plastic pull handles, oval (K1458) K1458.31200621

Product Details:

Manufacturer part number: K1458.31200621

Brand: KIPP

Price: 14.01

Delivery time: 4 Days


Technical Data:

Component material: Stainless steel

Surface finish component: bright

B: 21 mm

B1: 13 mm

D=Fastening hole: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1458.31200621

Part Number
K1458.31200621
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Surface finish component B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T
(mm)

14.01 €

1 4 Days Stainless steelbright2113M6501339

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 500 Main material Duroplast
Main colour black Assembly from the rear Pull handle: cross section oval

This page is Plastic pull handles, oval (K1458), part number K1458.31200621.
You can find the detail information about specifications and dimensions on part number K1458.31200621.

Variation of this product

Part Number
K1458.21200621
K1458.21280621
K1458.21600825
K1458.31000621
K1458.31280621
K1458.31600825
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Surface finish component B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T
(mm)

9.56 €

1 4 Days Steelblue-passivated2113M6501339

9.86 €

1 4 Days Steelblue-passivated2113M6501419

12.37 €

1 4 Days Steelblue-passivated2517M85517712

13.09 €

1 4 Days Stainless steelbright2113M6501139

14.77 €

1 4 Days Stainless steelbright2113M6501419

17.16 €

1 4 Days Stainless steelbright2517M85517712

Tech Support