Pull handle, Form B, without baseplate (K0193)

Pull handle, Form B, without baseplate (K0193)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Temperature resistance from -50 °C to 130 °C

· Form B: without baseplate

· Mounting: from the front, fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0193.210006
K0193.212006
K0193.214008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B1
(mm)
B2
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)
M
(mm)

3.29 €

1 4 Days 10023197113831412184M6x25

6.23 €

1 4 Days 120282371250385152104M6x25

6.70 €

1 4 Days 14031259.51654395.5177122M8x30

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 600 Main material Thermoplastic
Form B Version without base plate

Tech Support