Pull handles (K0186) (K0186.11208)

Pull handles (K0186) K0186.11208

Product Details:

Manufacturer part number: K0186.11208

Brand: KIPP

Price: 9.52

Delivery time: 4 Days


Technical Data:

Hole spacing: 112 mm

Main colour: bright

Component colour: -

B: 20 mm

D=Fastening hole: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0186.11208

Part Number
K0186.11208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Component colour B
(mm)
D=Fastening hole D2
(mm)
H
(mm)
L=Length
(mm)
R
(mm)
T
(mm)

9.52 €

1 4 Days 112bright-20M814471322215

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Grey cast iron
Assembly from the rear Pull handle: cross section round

This page is Pull handles (K0186), part number K0186.11208.
You can find the detail information about specifications and dimensions on part number K0186.11208.

Variation of this product

Part Number
K0186.10006
K0186.100061
K0186.112081
K0186.12510
K0186.125101
K0186.14012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Component colour B
(mm)
D=Fastening hole D2
(mm)
H
(mm)
L=Length
(mm)
R
(mm)
T
(mm)

8.40 €

1 4 Days 100bright-18M612421182012

11.35 €

1 4 Days 100blackplastic-coated18M612421182012

13.01 €

1 4 Days 112blackplastic-coated20M814471322215

11.41 €

1 4 Days 125bright-22M1016531472418

15.05 €

1 4 Days 125blackplastic-coated22M1016531472418

14.48 €

1 4 Days 140bright-25M1218591652620

Tech Support