Manufacturer part number: K0187.101
Brand: KIPP
Price: 10.86 €
Delivery time: 4 Days
Component material: Brass
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0187.101
Hole spacing(mm) | 140 | Main Body Material | Others | Load capacity(N) | 300 |
---|---|---|---|---|---|
Main material | Duroplast | Main colour | black | Assembly | from the rear |
Pull handle: cross section | round | B(mm) | 25 | D=Fastening hole | M8 |
H(mm) | 57 | L=Length(mm) | 170 |
This page is Pull handles (K0187), part number K0187.101.
You can find the detail information about specifications and dimensions on part number K0187.101.
Part Number |
---|
K0187.201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component material |
---|---|---|---|---|---|
10.86 € | 1 | 4 Days | Steel |