Pull handles (K0188) (K0188.114008)

Pull handles (K0188) K0188.114008

Product Details:

Manufacturer part number: K0188.114008

Brand: KIPP

Price: 8.99

Delivery time: 4 Days


Technical Data:

Component material: Brass


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0188.114008

Part Number
K0188.114008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material

8.99 €

1 4 Days Brass

Loading...

  1. 1

Basic information

Hole spacing(mm) 140 Main Body Material Others Load capacity(N) 500
Main material Duroplast Main colour black Assembly from the rear
Pull handle: cross section round B(mm) 25 D=Fastening hole M8
H(mm) 58 L=Length(mm) 165

This page is Pull handles (K0188), part number K0188.114008.
You can find the detail information about specifications and dimensions on part number K0188.114008.

Variation of this product

Part Number
K0188.214008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material

8.99 €

1 4 Days Steel

Tech Support