Pull handles (K0190) (K0190.211708)

Pull handles (K0190) K0190.211708

Product Details:

Manufacturer part number: K0190.211708

Brand: KIPP

Price: 2.51

Delivery time: 4 Days


Technical Data:

Hole spacing: 117 mm

Main Body Material: Polypropylene

Load capacity: 800 N

Main colour: black grey

Assembly: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0190.211708

Part Number
K0190.211708
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main Body Material Load capacity
(N)
Main colour Assembly B
(mm)
C
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
T
(mm)
T1
(mm)
Weight
(kg)
RoHS

2.51 €

1 4 Days 117Polypropylene800black grey-26109411369413158--

Loading...

  1. 1

Basic information

Item Pull Handle

This page is Pull handles (K0190), part number K0190.211708.
You can find the detail information about specifications and dimensions on part number K0190.211708.

Variation of this product

Part Number
K0190.10940684
K0190.10940686
K0190.10940687
K0190.213208
K0190.215008
K0190.217908
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main Body Material Load capacity
(N)
Main colour Assembly B
(mm)
C
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
T
(mm)
T1
(mm)
Weight
(kg)
RoHS

2.30 €

1 4 Days 94Polyamide1000traffic red RAL 3020-2186.63610976101360.0240true

2.30 €

1 4 Days 94Polyamide1000signal green RAL 6032-2186.63610976101360.0240true

2.30 €

1 4 Days 94Polyamide1000traffic blue RAL 5017-2186.63610976101360.0240true

3.99 €

1 4 Days 132Polypropylene800black grey-271194415411213168--

4.24 €

1 4 Days -Polypropylene800black greypossible from both sides271194417213213168--

5.89 €

1 4 Days 179Polypropylene800black grey-281195019715613178--

Tech Support