Pull handles (K0199)

Pull handles (K0199)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Version: matt-finished and anodised or powder-coated

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0199.120061
K0199.120062
K0199.120063
K0199.140081
K0199.140082
K0199.140083
K0199.160081
K0199.160082
K0199.160083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour Form B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

28.95 €

1 4 Days 120anodizednaturalA2210.5M6391462415

30.64 €

1 4 Days 120anodizedblackB2210.5M6391462415

30.64 €

1 4 Days 120powder-coatedtitaniumC2210.5M6391462415

34.06 €

1 4 Days 140anodizednaturalA2512M8451702816

35.95 €

1 4 Days 140anodizedblackB2512M8451702816

35.95 €

1 4 Days 140powder-coatedtitaniumC2512M8451702816

40.47 €

1 4 Days 160anodizednaturalA2813.5M8521943216

42.76 €

1 4 Days 160anodizedblackB2813.5M8521943216

42.76 €

1 4 Days 160powder-coatedtitaniumC2813.5M8521943216

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Assembly from the rear
Pull handle: cross section ergonomic

Tech Support