Pull handles (K0200) (K0200.100052)

Pull handles (K0200) K0200.100052

Product Details:

Manufacturer part number: K0200.100052

Brand: KIPP

Price: 7.67

Delivery time: 4 Days


Technical Data:

Hole spacing: 100 mm

Component material: Stainless steel

B: 19 mm

B1: 17 mm

C: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0200.100052

Part Number
K0200.100052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
B1
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

7.67 €

1 4 Days 100Stainless steel19178.5M5X22351222013

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Assembly from the operating side Pull handle: cross section rectangular

This page is Pull handles (K0200), part number K0200.100052.
You can find the detail information about specifications and dimensions on part number K0200.100052.

Variation of this product

Part Number
K0200.100051
K0200.120061
K0200.120062
K0200.140081
K0200.140082
K0200.160081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
B1
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

6.72 €

1 4 Days 100Steel19178.5M5X22351222013

8.00 €

1 4 Days 120Steel2320.510.5M6X25391462415

8.90 €

1 4 Days 120Stainless steel2320.510.5M6X25391462415

10.21 €

1 4 Days 140Steel272412M8X30451702816

11.66 €

1 4 Days 140Stainless steel272412M8X30451702816

14.64 €

1 4 Days 160Steel3127.513.5M8X35521943220

Tech Support