Pull handles (K0217)

Pull handles (K0217)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Suitable for installing in standard 19-inch systems

· Mounted: from the rear

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0217.05501
K0217.05503
K0217.08801
K0217.08803
K0217.10001
K0217.10003
K0217.12001
K0217.12003
K0217.18001
K0217.18003
K0217.23501
K0217.23503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

6.37 €

1 4 Days 55black69

5.91 €

1 4 Days 55natural69

7.04 €

1 4 Days 88black102

6.37 €

1 4 Days 88natural102

7.30 €

1 4 Days 100black114

6.56 €

1 4 Days 100natural114

7.71 €

1 4 Days 120black134

6.81 €

1 4 Days 120natural134

8.90 €

1 4 Days 180black194

7.71 €

1 4 Days 180natural194

9.96 €

1 4 Days 235black249

8.44 €

1 4 Days 235natural249

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body anodized
Component material Polyamide Component colour black Form A
Assembly from the rear Pull handle: cross section rectangular B(mm) 12
D=Fastening hole M5 H(mm) 40

Tech Support