Pull handles (K1075)

Pull handles (K1075)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Mounting: from the rear, fastening material included

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1075.055051
K1075.055053
K1075.088051
K1075.088053
K1075.120051
K1075.120053
K1075.180051
K1075.180053
K1075.235053
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

5.92 €

1 4 Days 55black69

5.39 €

1 4 Days 55natural69

6.39 €

1 4 Days 88black102

5.92 €

1 4 Days 88natural102

7.50 €

1 4 Days 120black134

7.02 €

1 4 Days 120natural134

8.67 €

1 4 Days 180black194

7.91 €

1 4 Days 180natural194

11.76 €

1 4 Days 235natural249

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 750 Surface finish body matt and anodised
Assembly from the rear Pull handle: cross section rectangular B(mm) 12.2
B1(mm) 8 D=Fastening hole M5 H(mm) 40
T(mm) 10

Tech Support