Pull handles (K1087)

Pull handles (K1087)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Cross section, oval

· Mounted: from the rear

· Tapped bush, brass

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1087.08605
K1087.08606
K1087.09405
K1087.09406
K1087.11705
K1087.11706
K1087.11708
K1087.12005
K1087.12006
K1087.12008
K1087.13205
K1087.13206
K1087.13208
K1087.15006
K1087.15008
K1087.15010
K1087.17908
K1087.17910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
H1
(mm)
L=Length
(mm)
T=Thread depth
(mm)

4.44 €

1 4 Days 862012M5402898.510

4.67 €

1 4 Days 862012M6402898.59

4.65 €

1 4 Days 942012M54028106.510

4.81 €

1 4 Days 942012M64028106.59

4.95 €

1 4 Days 1172516M5503413410

5.23 €

1 4 Days 1172516M650341349

5.38 €

1 4 Days 1172516M8503413414

5.11 €

1 4 Days 1202516M5503413410

5.38 €

1 4 Days 1202516M650341349

5.54 €

1 4 Days 1202516M8503413414

5.23 €

1 4 Days 1322516M5503414810

5.66 €

1 4 Days 1322516M650341489

5.83 €

1 4 Days 1322516M8503414814

6.19 €

1 4 Days 1502918M6584016815

6.26 €

1 4 Days 1502918M8584016814

6.69 €

1 4 Days 1502918M10584016814

7.21 €

1 4 Days 1792918M8584019714

7.42 €

1 4 Days 1792918M10584019714

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Main colour black Assembly from the rear Pull handle: cross section oval

Tech Support