Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1087.17908
Main Body Material | Others | Load capacity(N) | 1000 | Main material | Thermoplastic |
---|---|---|---|---|---|
Main colour | black | Assembly | from the rear | Pull handle: cross section | oval |
This page is Pull handles (K1087), part number K1087.17908.
You can find the detail information about specifications and dimensions on part number K1087.17908.
Part Number |
---|
K1087.08606 |
K1087.09405 |
K1087.09406 |
K1087.11705 |
K1087.11706 |
K1087.17910 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | B (mm) | B1 (mm) | D=Fastening hole | H (mm) | H1 (mm) | L=Length (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.67 € | 1 | 4 Days | 86 | 20 | 12 | M6 | 40 | 28 | 98.5 | 9 | ||
4.65 € | 1 | 4 Days | 94 | 20 | 12 | M5 | 40 | 28 | 106.5 | 10 | ||
4.81 € | 1 | 4 Days | 94 | 20 | 12 | M6 | 40 | 28 | 106.5 | 9 | ||
4.95 € | 1 | 4 Days | 117 | 25 | 16 | M5 | 50 | 34 | 134 | 10 | ||
5.23 € | 1 | 4 Days | 117 | 25 | 16 | M6 | 50 | 34 | 134 | 9 | ||
7.42 € | 1 | 4 Days | 179 | 29 | 18 | M10 | 58 | 40 | 197 | 14 |