Pull handles (K1091) (Part Numbers - CAD Download)

Pull handles (K1091)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Cross section, square

· Mounting: from the rear, fastening material included

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1091.055051
K1091.055053
K1091.088051
K1091.088053
K1091.100051
K1091.100053
K1091.120051
K1091.120053
K1091.180051
K1091.180053
K1091.235051
K1091.235053
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Assembly Pull handle: cross section B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)

6.42 €

1 4 Days 55black anodisedfrom the rearrectangular1282963

6.38 €

1 4 Days 55natural anodizedfrom the rearrectangular1282963

7.64 €

1 4 Days 88black anodisedfrom the rearrectangular1282996

7.35 €

1 4 Days 88natural anodizedfrom the rearrectangular1282996

8.44 €

1 4 Days 100black anodisedfrom the rearrectangular12839108

8.04 €

1 4 Days 100natural anodizedfrom the rearrectangular12839108

8.68 €

1 4 Days 120black anodisedfrom the rearrectangular151039130

8.20 €

1 4 Days 120natural anodizedfrom the rearrectangular151039130

10.71 €

1 4 Days 180black anodisedfrom the rearrectangular151039190

9.51 €

1 4 Days 180natural anodizedfrom the rearrectangular151039190

12.04 €

1 4 Days 235black anodisedfrom the rearrectangular151039245

11.25 €

1 4 Days 235natural anodized--151039245

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 750 D=Fastening hole M5
T(mm) 10

Tech Support