Pull handles (K1128) (K1128.100103)

Pull handles (K1128) K1128.100103

Product Details:

Manufacturer part number: K1128.100103

Brand: KIPP

Price: 5.57

Delivery time: 4 Days


Technical Data:

Hole spacing: 100 mm

Main colour: natural

L=Length: 120.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1128.100103

Part Number
K1128.100103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

5.57 €

1 4 Days 100natural120.5

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body anodized
Component material Polyamide Component colour black Form B
Assembly from the operating side Pull handle: cross section rectangular B(mm) 12.5
D=Fastening hole M5 H(mm) 40

This page is Pull handles (K1128), part number K1128.100103.
You can find the detail information about specifications and dimensions on part number K1128.100103.

Variation of this product

Part Number
K1128.088101
K1128.088103
K1128.100101
K1128.120101
K1128.120103
K1128.180101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

5.52 €

1 4 Days 88black108.5

5.52 €

1 4 Days 88natural108.5

5.57 €

1 4 Days 100black120.5

5.64 €

1 4 Days 120black140.5

5.64 €

1 4 Days 120natural140.5

5.89 €

1 4 Days 180black200.5

Tech Support