Pull handles aluminium, oval, slanted (K1634) (K1634.12806)

Pull handles aluminium, oval, slanted (K1634) K1634.12806

Product Details:

Manufacturer part number: K1634.12806

Brand: KIPP

Price: 7.66

Delivery time: 4 Days


Technical Data:

Surface finish body: bright

Main colour: -

B: 21 mm

B1: 13 mm

D=Fastening hole: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1634.12806

Part Number
K1634.12806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T
(mm)

7.66 €

1 4 Days bright-2113M65014110

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Assembly from the rear
Pull handle: cross section oval

This page is Pull handles aluminium, oval, slanted (K1634), part number K1634.12806.
You can find the detail information about specifications and dimensions on part number K1634.12806.

Variation of this product

Part Number
K1634.1008406
K1634.1120106
K1634.1120108
K1634.12808
K1634.1288406
K1634.1288408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Main colour B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T
(mm)

8.77 €

1 4 Days powder-coatedred RAL 30202113M65011310

9.11 €

1 4 Days powder-coatedblack2113M65012510

12.58 €

1 4 Days powder-coatedblack2517M85512912

11.81 €

1 4 Days bright-2517M85514512

9.11 €

1 4 Days powder-coatedred RAL 30202113M65014110

13.27 €

1 4 Days powder-coatedred RAL 30202517M85514512

Tech Support