Manufacturer part number: K0207.12008
Brand: KIPP
Price: 11.57 €
Delivery time: 4 Days
H: 126 mm
H1: 120 mm
S: 87 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0207.12008
Hole spacing(mm) | 120 | Main Body Material | Steel | Load capacity(N) | 1000 |
---|---|---|---|---|---|
Surface finish body | high-gloss chromed | Assembly | from the rear | Pull handle: cross section | round |
B(mm) | 47 | D=Fastening hole | M8 | L=Length(mm) | 132 |
T=Thread depth(mm) | 15 |
This page is Pull handles angled (K0207), part number K0207.12008.
You can find the detail information about specifications and dimensions on part number K0207.12008.
Part Number |
---|
K0207.06008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H (mm) | H1 (mm) | S (mm) |
---|---|---|---|---|---|---|---|
10.47 € | 1 | 4 Days | 66 | 60 | 27 |