Pull handles angled (K0219) (K0219.08601)

Pull handles angled (K0219) K0219.08601

Product Details:

Manufacturer part number: K0219.08601

Brand: KIPP

Price: 6.96

Delivery time: 4 Days


Technical Data:

Hole spacing: 86 mm

Main colour: black

L=Length: 96 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0219.08601

Part Number
K0219.08601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

6.96 €

1 4 Days 86black96

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Surface finish body anodized
Assembly from the rear Pull handle: cross section round B(mm) 40
B1(mm) 10 D=Fastening hole M5 D1=Outside diameter(mm) 10
H(mm) 45 T=Thread depth(mm) 10

This page is Pull handles angled (K0219), part number K0219.08601.
You can find the detail information about specifications and dimensions on part number K0219.08601.

Variation of this product

Part Number
K0219.08603
K0219.12001
K0219.12003
K0219.18001
K0219.18003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

6.36 €

1 4 Days 86natural96

8.38 €

1 4 Days 120black130

7.60 €

1 4 Days 120natural130

9.11 €

1 4 Days 180black190

8.28 €

1 4 Days 180natural190

Tech Support