Pull handles angled (K0244) (K0244.100081)

Pull handles angled (K0244) K0244.100081

Product Details:

Manufacturer part number: K0244.100081

Brand: KIPP

Price: 5.52

Delivery time: 4 Days


Technical Data:

Hole spacing: 100 mm

Form: A

B: 73 mm

D=Fastening hole: 8.5 mm

H: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0244.100081

Part Number
K0244.100081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Form B
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
Order No. cover caps

5.52 €

1 4 Days 100A738.56513406975-1

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Assembly from the operating side Pull handle: cross section round

This page is Pull handles angled (K0244), part number K0244.100081.
You can find the detail information about specifications and dimensions on part number K0244.100081.

Variation of this product

Part Number
K0244.198081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Form B
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
Order No. cover caps

23.54 €

1 4 Days 198B1008.88023606975-3

Tech Support