Pull handles antistatic (K0190) (K0190.111170824)

Pull handles antistatic (K0190) K0190.111170824

Product Details:

Manufacturer part number: K0190.111170824

Brand: KIPP

Price: 6.87

Delivery time: 4 Days


Technical Data:

Hole spacing: 117 mm

Assembly: -

B: 26 mm

C: 10 mm

H: 41 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0190.111170824

Part Number
K0190.111170824
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Assembly B
(mm)
C
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
T
(mm)

6.87 €

1 4 Days 117-2610411369415

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1500 Main material Thermoplastic
Main colour graphite black RAL 9011 D=Fastening hole(mm) 9 SW(mm) 13
T1(mm) 8

This page is Pull handles antistatic (K0190), part number K0190.111170824.
You can find the detail information about specifications and dimensions on part number K0190.111170824.

Variation of this product

Part Number
K0190.111500824
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Assembly B
(mm)
C
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
T
(mm)

9.51 €

1 4 Days -possible from both sides27114417213216

Tech Support