Pull handles arch (K0196) (Part Numbers - CAD Download)

Pull handles arch (K0196)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0196.11906

Part Number
K0196.11906
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.57 €

1 4 Days

Loading...

  1. 1

Basic information

Hole spacing(mm) 119 Main Body Material Others Load capacity(N) 1000
Main material Thermoplastic Main colour black grey Assembly from the rear
Pull handle: cross section domed B(mm) 25 C(mm) 33
D=Fastening hole M6 H(mm) 43.5 L=Length(mm) 150
L1(mm) 98 R(mm) 94 T(mm) 10

This page is Pull handles arch (K0196), part number K0196.11906.
You can find the detail information about specifications and dimensions on part number K0196.11906.

Tech Support