Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0213.12001 |
K0213.12003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | |
---|---|---|---|---|---|
21.48 € | 1 | 4 Days | black | ||
20.21 € | 1 | 4 Days | natural |
Loading...
Hole spacing(mm) | 120 | Main Body Material | Aluminum | Load capacity(N) | 500 |
---|---|---|---|---|---|
Surface finish body | matt and anodised | Form | A | Assembly | from the rear |
Pull handle: cross section | rectangular | B(mm) | 18 | D=Fastening hole | M6 |
H(mm) | 40 | L=Length(mm) | 132 |