Manufacturer part number: K0213.09001
Brand: KIPP
Price: 4.82 €
Delivery time: 4 Days
Main colour: black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0213.09001
Hole spacing(mm) | 90 | Main Body Material | Aluminum | Load capacity(N) | 300 |
---|---|---|---|---|---|
Surface finish body | matt and anodised | Form | B | Assembly | from the rear |
Pull handle: cross section | rectangular | B(mm) | 12 | D=Fastening hole | M5 |
H(mm) | 28 | L=Length(mm) | 98 |
This page is Pull handles cabinet, Form B (K0213), part number K0213.09001.
You can find the detail information about specifications and dimensions on part number K0213.09001.
Part Number |
---|
K0213.09003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour |
---|---|---|---|---|---|
4.14 € | 1 | 4 Days | natural |