Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0376.0810 |
K0376.0812 |
K0376.1012 |
K0376.1014 |
K0376.1214 |
K0376.1216 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter | Outside diameter | B=Thickness | D3 (mm) | D4=Fastening hole | B1 (mm) | L (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.99 € | 1 | 4 Days | 10 | 24 | 15.5 | 10 | M8 | 13 | 36 | 11 | ||
15.99 € | 1 | 4 Days | 12 | 24 | 15.5 | 10 | M8 | 13 | 36 | 11 | ||
18.10 € | 1 | 4 Days | 12 | 28 | 17.5 | 12 | M10 | 15 | 41 | 14 | ||
18.10 € | 1 | 4 Days | 14 | 28 | 17.5 | 12 | M10 | 15 | 41 | 14 | ||
22.39 € | 1 | 4 Days | 14 | 32 | 19.5 | 14 | M12 | 17 | 45 | 16 | ||
22.39 € | 1 | 4 Days | 16 | 32 | 19.5 | 14 | M12 | 17 | 45 | 16 |
Loading...
Main material | High carbon steel |
---|